IESNA:LM-63-2002
[TEST]P949086
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22535
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2644.1 3310.6 3913.2 4379.6 4760 4975.2 5076.4 5112.5 5295.1 5685.9
6331.5 7147 7949.6 8590.6 9151.2 9663.1 9986.5 10069 9870.1 9366.4
8349.8 6592.1 5441.7 4557.6 3609.5 2539.4 1669.3 1170.2 913.1 788.7
715.4 601.4 509.5 176.8 86.1 14 0
2644.1 3333.9 3942.2 4416.8 4765.8 5002 5122.9 5156.7 5307.9 5660.3
6257.1 7056.2 7843.8 8506.8 9073.3 9585.1 9969 10107.4 9980.6 9553.7
8704.6 7080.7 5661.5 4754.2 3817.8 2768.5 1820.5 1228.4 942.2 816.6
722.4 610.7 514.2 218.7 91.9 17.4 0
2644.1 3304.8 3901.5 4380.8 4754.2 5025.2 5175.3 5239.3 5357.9 5674.3
6182.6 6892.2 7648.3 8314.9 8853.5 9283.9 9687.5 9884.1 9834.1 9493.2
8810.4 7694.9 6133.8 5045 4115.6 3098.9 2069.4 1375 1016.7 844.5
745.6 649.1 556 424.6 216.4 25.6 0
2644.1 3304.8 3884.1 4362.2 4761.2 5067.1 5271.8 5378.8 5490.5 5734.8
6112.9 6663.1 7316.8 7943.8 8448.6 8862.8 9210.6 9492.1 9567.7 9456
9045.4 8283.5 7213.3 5946.5 4754.2 3694.5 2583.6 1654.1 1128.3 858.5
741 643.3 549.1 437.4 307.1 119.8 0
2644.1 3207.1 3768.9 4259.8 4680.9 5053.1 5349.8 5546.4 5672 5865.1
6179.2 6582.8 7105.1 7636.7 8114.8 8526.6 8861.6 9159.4 9371.1 9428.1
9315.3 8968.6 8296.3 7279.6 6091.9 4878.6 3635.1 2396.3 1505.2 1009.7
770.1 684 594.4 453.7 305.9 95.4 0
2644.1 3155.9 3663.1 4141.2 4583.2 4992.6 5364.9 5659.2 5859.3 6046.5
6281.5 6618.9 7009.7 7473.8 7941.5 8406.8 8802.3 9111.7 9345.5 9538.6
9688.7 9638.6 9428.1 8950 8124.1 7053.9 5677.8 4354 2927.9 1807.7
1172.6 801.5 580.5 351.3 176.8 46.5 0
2644.1 3058.2 3499 3949.2 4386.6 4815.8 5229.9 5598.7 5904.6 6150.1
6399 6671.2 6970.2 7342.4 7769.3 8253.2 8751.1 9231.5 9657.3 10031.8
10372.7 10747.2 10915.9 11020.6 10997.3 10522.7 9616.5 8173 6262.9 4242.4
2448.6 1271.4 649.1 374.6 182.6 62.8 0
2644.1 2983.7 3337.3 3723.5 4123.7 4501.8 4907.7 5302.1 5681.3 6016.3
6351.3 6661.9 6943.4 7247 7565.7 7907.7 8304.4 8753.4 9244.3 9765.4
10334.3 11150.9 11810.4 12212.9 12671.2 13002.8 13045.8 12600.3 11441.7 9566.5
6970.2 4498.3 2292.8 935.2 333.9 65.1 0
2644.1 2849.9 3098.9 3387.4 3703.8 4038.8 4379.6 4717 5050.8 5394
5753.4 6086.1 6447.9 6825.9 7219.1 7613.4 8050.8 8541.7 9084.9 9700.3
10419.2 11509.1 12591 13331.9 14277.7 15390.9 16582.1 17376.6 17206.7 15607.3
12314.1 7983.3 3386.2 1034.1 325.7 67.5 0
2644.1 2826.7 3074.5 3339.7 3638.6 3955 4278.4 4600.6 4919.4 5242.7
5561.5 5891.8 6240.8 6618.9 7009.7 7415.7 7867 8366.1 8924.4 9560.7
10278.4 11432.4 12522.3 13325 14335.8 15549.1 16849.6 17677.8 17520.8 15820.1
12240.8 7485.5 2868.6 792.2 255.9 58.2 0
2644.1 2738.3 2866.2 3038.4 3246.6 3473.4 3702.6 3943.4 4192.3 4443.6
4697.2 4958.9 5223 5502.1 5802.3 6119.8 6468.8 6864.3 7341.2 7885.6
8548.7 9602.6 10401.7 11190.4 12152.4 13309.8 14396.3 14867.4 14375.4 12499.1
9226.9 5135.7 1480.8 310.6 103.5 23.3 0
2644.1 2673.1 2745.3 2848.8 2991.9 3146.6 3315.2 3488.6 3664.2 3851.5
4034.1 4209.8 4391.2 4571.6 4762.3 4963.6 5175.3 5432.4 5730.1 6116.3
6674.7 7368 7840.3 8368.4 9000 9688.7 10158.6 9994.6 9173.3 7633.2
5512.6 2820.9 920.1 274.5 94.2 22.1 0
2644.1 2615 2625.4 2673.1 2751.1 2831.3 2937.2 3041.9 3145.4 3253.6
3347.8 3432.7 3503.7 3568.8 3614.2 3643.3 3672.4 3692.1 3724.7 3800.3
3981.8 4088.8 4108.6 4148.1 4209.8 4265.6 4113.2 3630.5 2941.8 2179.9
1482 839.9 421.1 178 86.1 30.2 0
2644.1 2492.8 2403.3 2356.7 2352.1 2370.7 2402.1 2437 2461.4 2476.5
2475.4 2446.3 2400.9 2337 2252 2148.5 2024 1894.9 1776.3 1665.8
1551.8 1450.6 1365.6 1295.9 1235.4 1173.7 1096.9 993.4 850.3 658.4
479.3 352.5 244.3 157 89.6 25.6 0
2644.1 2380 2216 2143.9 2126.4 2141.5 2174.1 2209 2226.5 2221.8
2197.4 2154.3 2091.5 2013.6 1922.8 1829.8 1733.2 1636.7 1541.3 1436.6
1330.8 1235.4 1165.6 1123.7 1107.4 1109.7 1107.4 1074.8 994.6 860.8
654.9 451.3 316.4 208.2 103.5 23.3 0
2644.1 2291.6 2093.8 2015.9 2019.4 2063.6 2112.5 2143.9 2146.2 2125.2
2084.5 2026.4 1957.7 1878.6 1794.9 1712.3 1625.1 1533.2 1438.9 1351.7
1285.4 1228.4 1190 1165.6 1144.6 1120.2 1081.8 1042.3 993.4 915.5
796.8 625.8 410.6 226.8 108.2 23.3 0
2644.1 2206.7 2003.1 1950.8 1983.3 2043.8 2091.5 2114.8 2105.5 2069.4
2013.6 1947.3 1870.5 1794.9 1714.6 1636.7 1583.2 1519.2 1438.9 1375
1331.9 1274.9 1185.3 1114.4 1067.9 1022.5 976 929.4 887.6 849.2
803.8 730.5 597.9 458.3 268.7 65.1 0
2644.1 2159 1955.4 1926.3 1982.2 2040.3 2088 2102 2079.9 2022.9
1954.3 1876.3 1792.6 1718.1 1654.1 1618.1 1575 1530.8 1487.8 1392.4
1307.5 1240 1172.6 1109.7 1044.6 987.6 931.8 880.6 827.1 765.4
704.9 650.3 570 492.1 344.3 133.8 0
2644.1 2118.3 1925.2 1921.7 1983.3 2039.2 2081 2085.7 2052 1990.3
1912.4 1826.3 1749.5 1678.6 1630.9 1590.2 1537.8 1466.9 1404 1328.4
1270.3 1205.1 1141.1 1083 1034.1 984.1 930.6 875.9 811.9 741
663 594.4 506 382.7 253.6 105.9 0
2644.1 2095 1910 1920.5 1988 2042.7 2079.9 2072.9 2029.9 1956.6
1865.8 1780.9 1708.8 1654.1 1628.5 1566.9 1471.5 1361 1316.8 1279.6
1213.3 1162.1 1117.9 1052.7 1003.9 965.5 915.5 856.1 785.2 707.3
622.3 585.1 503.7 329.2 239.6 146.6 0
2644.1 2090.4 1900.7 1921.7 1989.1 2045 2078.7 2069.4 2017.1 1934.5
1842.6 1758.8 1687.9 1654.1 1614.6 1536.6 1397.1 1305.2 1281.9 1236.5
1178.4 1115.6 1056.2 1010.9 982.9 958.5 913.1 857.3 789.8 711.9
629.3 650.3 518.8 346.6 264.1 97.7 0
2644.1 2090.4 1899.6 1925.2 1990.3 2046.1 2077.6 2072.9 2021.7 1935.6
1842.6 1757.7 1686.7 1655.3 1611.1 1532 1386.6 1306.3 1287.7 1235.4
1174.9 1106.2 1057.4 996.9 988.8 958.5 912 857.3 794.5 710.7
631.6 640.9 445.5 358.3 260.6 94.2 0
